ISL78302 is a high performance dual LDO capable of sourcing 300mA current from each output. It has a low standby current and is stable with an output capacitance of 1µF to 10µF and an ESR of up to 200mΩ. The POR delay for VO1 is internally fixed at approximately 2ms. A reference bypass pin is also provided for connecting a noise filtering capacitor for low noise and high-PSRR applications. The quiescent current is typically only 47µA with both LDOs enabled and active. Separate enable pins control each individual LDO output. When both enable pins are low, the device is in shutdown, typically drawing less than 0. 5µA. The part operates down to 2. 3V and up to 6. 5V input. The typical output voltage can be as low as 1. 2V and as high as 3. 3V for each regulator. Please refer to the “Ordering Information” on page 3 for standard options. The ISL78302 is AEC-Q100 qualified at the automotive temperature range of -40°C to +105°C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 791 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Product Change Notice | PDF 133 KB | |
Product Change Notice | PDF 228 KB | |
Product Change Notice | PDF 168 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL78302AR1AZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302AR1AZ-T7A circleActive Samples Available |
DFN | Reel | 3 | 1.326 | Get Samples, |
ISL78302ARBFZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARBFZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARBFZ-T7A circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARBNZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARBNZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARBNZ-T7A circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARCWZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARCWZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARCWZ-T7A circleActive Samples Available |
DFN | Reel | 3 | 1.326 | Get Samples, |
ISL78302ARFBZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARFBZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARFBZ-T7A circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARFWZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARFWZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARFWZ-T7A circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARNBZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARNBZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARNBZ-T7A circleActive Samples Available |
DFN | Reel | 3 | 1.326 | Get Samples, |
ISL78302ARNWZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARNWZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARNWZ-T7A circleActive Samples Available |
DFN | Reel | 3 | 1.326 | Get Samples, |
ISL78302ARWCZ circleActive Samples Available |
DFN | Tube | 3 | Get Samples, | |
ISL78302ARWCZ-T circleActive Samples Available |
DFN | Reel | 3 | Get Samples, | |
ISL78302ARWCZ-T7A circleActive Samples Available |
DFN | Reel | 3 | Get Samples, |