Overview

Description

The BCR3AS-12A 600V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general-purpose AC control applications.

Features

  • IT (RMS): 3A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGT III: 15mA
  • Tj: 125 °C
  • Planar passivation type

Comparison

Applications

Applications

  • General-purpose AC control
  • Small motor control
  • Heater control

Documentation

Type Title Date
Datasheet PDF 431 KB
Brochure PDF 5.20 MB 日本語
Product Reliability Report PDF 281 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Boards & Kits

Boards & Kits

Models