The BCR3AM-14B 700V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for non-continuous motor control and other general-purpose AC control applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 376 KB | |
Brochure | PDF 8.73 MB | |
Product Change Notice | PDF 129 KB 日本語 | |
Product Reliability Report | PDF 278 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Buy / Sample |
|
---|---|---|---|
Part Number | |||
TO-92 | Bag |