Overview

Features

  • IT(RMS): 20 A
  • VDRM : 800 V (Tj=125°C)
  • Tj: 150°C
  • IFGTI, IRGTI, IRGT III: 30 mA
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 501 KB
Brochure PDF 5.20 MB 日本語
Brochure PDF 1.92 MB
3 items

Design & Development

Models