Overview

Description

The 2SK3404 is a Nch Single Power Mosfet 30V 40A 14Mohm Mp-25/To-220Ab.

Features

  • 4.5-V drive available
  • Low on-state resistance
    RDS(on)1 = 14 mΩ MAX. (VGS = 10 V, ID = 20 A)
  • Low gate charge
    QG = 25 nC TYP. (ID = 40 A, VDD = 24 V, VGS = 10 V)
  • Built-in gate protection diode
  • Surface mount device available
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Datasheet PDF 198 KB 日本語
    2 items

    Design & Development

    Models