Overview

Description

The RJU60C6SDPQ-A0 is a single diode fast recovery diode with a forward current of 25A, forward voltage of 1.4V to 2V, reverse current of 25µA, a repetitive peak reverse voltage of 600V, and a 100ns recovery time.

Features

  • Fast reverse recovery time: trr = 100ns typ. (at IF = 30A, di/dt = −100A/μs)
  • Low forward voltage: VF = 1.4V typ. (at IF = 50A)
  • Low reverse current: IR = 25μA max. (at VR = 600V)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 75 KB
Brochure PDF 1.32 MB
2 items

Design & Development

Models