Narrow VDC Regulator/Charger with SMBus Interface Evaluation Board
The ISL9519CEVAL1Z evaluation board is used to evaluate the ISL9519C narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus...
The ISL9519 is a highly integrated narrow VDC system voltage regulator and battery charger controller. Operating parameters are programmable over the System Management Bus (SMBus). The ISL9519 is designed for applications where the system power source is either the battery pack or the output of the regulator/charger. This makes the max voltage to the system equal to the max battery voltage instead of the max adapter voltage. The ISL9519 also includes a patented system to control trickle charging deeply discharged batteries while maintaining system voltage at a user-defined minimum. High efficiency is achieved with a DC/DC synchronous-rectifier buck converter, equipped with diode emulation and variable switching frequency for enhanced light load efficiency and AC-adapter boosting prevention. The ISL9519 can charge one, two or three series-connected Lithium-ion cells, at up to 8A charge current. Default settings for 1-, 2- or 3-cell operation at power-up are selected by an external pin. Integrated MOSFET drivers and bootstrap diode result in fewer components and smaller implementation area. Low offset current-sense amplifiers provide high accuracy. The ISL9519 provides an open drain digital output that indicates the presence of the AC-adapter. The ISL9519 also provides an analog output that indicates the adapter current.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 161 KB | |
Brochure | PDF 5.49 MB 日本語 | |
Product Change Notice | PDF 169 KB | |
Product Change Notice | PDF 294 KB | |
Datasheet | PDF 1.34 MB | |
Product Change Notice | PDF 248 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
The ISL9519CEVAL1Z evaluation board is used to evaluate the ISL9519C narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus...
The ISL9519EVAL1Z evaluation board is used to evaluate the ISL9519 narrow VDC regulator/charger with SMBus interface. This evaluation board includes a USB to SMBus...
The ISL9519TQFNEVAL2Z evaluation board is used to evaluate the ISL9519 narrow VDC regulator/charger with SMBus interface. The ISL9519 is a highly integrated battery...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.