Overview
Description
The μPC4574 is an ultra-low noise, high slew rate quad operational amplifier specifically designed for audio, instrumentation, and communication circuits. The low noise and high-frequency capabilities make it ideal for preamps and active filters for instrumentation and professional audio.
Features
- Ultra-low noise
- High slew rate
- Wide bandwidth
- Internal frequency compensation
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.