Overview
Description
IDT954310 follows the Intel CK410M-compliant clock specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT954310 is driven with a 14.318MHz crystal.
Features
- 2 - 0.7V current-mode differential CPU pairs
- 1 - 0.7V current-mode differential PCIEX/PEREQ#
- selectable pair6 - 0.7V current-mode differential PCIEX pairs
- 1 - 0.7V current-mode differential CPU_ITP/PCIEX selectable pairs
- 1 - 0.7V current-mode differential SATA pair
- 1 - 0.7V current-mode differential
- LCDCLK/PCIEX/27MHz selectable pair4 - PCI (33MHz)
- 2 - PCICLK_F, (33MHz) free-running
- 1 - USB, 48MHz
- 1 - DOT, 96MHz, 0.7V current differential pair
- 2 - REF, 14.318MHz
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.