The Intersil 82C54 is a high performance CMOS Programmable Interval Timer manufactured using an advanced 2 micron CMOS process. The 82C54 has three independently programmable and functional 16-bit counters, each capable of handling clock input frequencies of up to 8MHz (82C54) or 10MHz (82C54-10) or 12MHz (82C54-12). The High-Speed and industry standard configuration of the 82C54 make it compatible with the Intersil 80C86, 80C88, and 80C286 CMOS microprocessors along with many other industry standard processors. Six programmable timer modes allow the 82C54 to be used as an event counter, elapsed time indicator, programmable one-shot, and many other applications. Static CMOS circuit design insures low power operation. The Intersil advanced CMOS process results in a significant reduction in power with performance equal to or greater than existing equivalent products.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
84065013A circleActive Samples Available |
CLCC | Tube | Not Applicable | Get Samples, | |
8406501JA circleActive Samples Available |
CERDIP | Tube | Not Applicable | Get Samples, | |
84065023A circleActive Samples Available |
CLCC | Tube | Not Applicable | Get Samples, | |
CP82C54-10Z circleActive Samples Available |
PDIP | Tube | Not Applicable | 14.25 | Get Samples, |
CP82C54Z circleActive Samples Available |
PDIP | Tube | Not Applicable | 12.07 | Get Samples, |
CS82C54-10Z circleActive Samples Available |
PLCC | Tube | 3 | 14.01 | Get Samples, |
CS82C54-10Z96 circleActive |
PLCC | Reel | 3 | 14.02 | |
CS82C54Z circleActive Samples Available |
PLCC | Tube | 3 | 11.64 | Get Samples, |
CS82C54Z96 circleActive |
PLCC | Reel | 3 | 11.64 | |
CERDIP | Tube | Not Applicable | 55.33 | Get Samples, | |
IP82C54-10Z circleActive Samples Available |
PDIP | Tube | Not Applicable | 27.81 | Get Samples, |
IP82C54Z circleActive Samples Available |
PDIP | Tube | Not Applicable | 24.62 | Get Samples, |
IS82C54-10Z circleActive Samples Available |
PLCC | Tube | 3 | 32.21 | Get Samples, |
IS82C54-10Z96 circleActive |
PLCC | Reel | 3 | 30.6 | |
IS82C54Z circleActive Samples Available |
PLCC | Tube | 3 | 26.68 | Get Samples, |
IS82C54Z96 circleActive |
PLCC | Reel | 3 | ||
MD82C54/B circleActive Samples Available |
CERDIP | Tube | Not Applicable | Get Samples, |