Overview
Description
32-bit MIPS CPU core with on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, Serial Peripheral interface, DMA controller, and UART
Features
- 32-bit MIPS CPU Core
- On-chip 10/100 Mbps Ethernet Controller
- Integrated DDR controller
- 32-bit PCI Interface
- Serial Peripheral Interface
- DMA Controller
- UART
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.