Evaluation Board SDK for the 89H48H12G3
The 89KTPES48H12G3 Evaluation Board provides an evaluation platform for the 89H48H12G3 switch. The 89KTPES48H12G3 is a vehicle to test and evaluate the functionality of...
Provides 48 PCIe Gen3 lanes and 12 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 368 KB | |
End Of Life Notice | PDF 720 KB | |
End Of Life Notice | PDF 647 KB | |
End Of Life Notice | PDF 898 KB | |
Device Errata | Log in to Download PDF 61 KB | |
Manual - Hardware | Log in to Download PDF 2.83 MB | |
Product Brief | PDF 396 KB | |
Application Note | PDF 351 KB | |
8 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | Log in to Download ZIP 42.98 MB | |
1 item
|
The 89KTPES48H12G3 Evaluation Board provides an evaluation platform for the 89H48H12G3 switch. The 89KTPES48H12G3 is a vehicle to test and evaluate the functionality of...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
FCBGA | 676 | C | No | Tray | ||
FCBGA | 676 | C | Yes | Tray | ||
FCBGA | 676 | I | Yes | Tray | ||
FCBGA | 676 | I | No | Tray | ||
FCBGA | 676 | C | No | Tray | ||
FCBGA | 676 | C | Yes | Tray | ||
FCBGA | 676 | I | Yes | Tray | ||
FCBGA | 676 | I | No | Tray | ||
FCBGA | 676 | C | Yes | Tray | ||
FCBGA | 676 | I | Yes | Tray |