Skip to main content

Overview

Description

The IDT 89HP0504U 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.

Features

  • 4 channel PCIe Gen2 signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • I2C programming interface
  • Commercial and Industrial temperature

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.13 MB
End Of Life Notice PDF 1014 KB
End Of Life Notice PDF 537 KB
Device Errata Log in to Download PDF 31 KB
Application Note Log in to Download PDF 739 KB
Product Brief PDF 282 KB
Product Brief PDF 217 KB
Device Errata Log in to Download PDF 107 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 8.66 MB
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: