Evaluation Board for 89HP0504UB Repeater USB3, 4-lane, 5Gbps
The 89HP0504UB Repeater USB3 Evaluation Board is designed to enable quick in-system testing of IDT’s 4-channel, 5Gbps USB3 Repeater IC product.
This board...
The IDT 89HP0504UB 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | Log in to Download PDF 823 KB | |
End Of Life Notice | PDF 1014 KB | |
End Of Life Notice | PDF 537 KB | |
Product Brief | PDF 319 KB | |
Device Errata | Log in to Download PDF 101 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
VFQFPN | 36 | C | Yes | Tray | ||
VFQFPN | 36 | C | Yes | Reel | ||
VFQFPN | 36 | I | Yes | Tray | ||
VFQFPN | 36 | I | Yes | Reel |