Overview
Description
The SSTUA32864B is a 25-Bit configurable registered buffer for DDR2 memory modules. This device is ideal for DDR2 400, 533 and 667.
Features
- 25-bit 1:1 or 14-bit 1:2 configurable registered buffer
- Supports SSTL_18 JEDEC specification on data inputs and outputs
- Supports LVCMOS switching levels on C0, C1 and RESET# inputs
- Low voltage operation
- VDD = 1.7V to 1.9V
- Available in 96 BGA package
- Drop-in replacement for ICSSSTUA32866
- Green packages available
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 569 KB | |
End Of Life Notice | PDF 536 KB | |
Product Change Notice | PDF 30 KB | |
Product Change Notice | PDF 95 KB | |
Product Change Notice | PDF 50 KB | |
Product Change Notice | PDF 252 KB | |
Product Change Notice | PDF 194 KB | |
Product Change Notice | PDF 99 KB | |
Product Change Notice | PDF 729 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.