Overview

Description

The 8V97051L is a high-performance wideband RF synthesizer/PLL optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. This device is offered in a compact 5mm × 5mm 32-VFQFN package.

The 8V97051L wideband RF synthesizer/PLL offers a default fractional mode with the option to use it with an Integer mode. It requires an external loop filter.

The 8V97051L with integrated voltage-controlled oscillator (VCO) supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.

RF_OUT[A:B] output drivers have independently programmable output power ranging from –4dBm to +7dBm. The RF_OUT outputs can be muted. The mute function is accessible via an SPI command or mute pin.

Renesas’ RF Synthesizer family also includes the 8V97053L wideband RF synthesizer/PLL with integrated VCO that offers enhanced phase noise specifications geared to GSM and Band 42 radio card applications.

Features

  • Dual differential outputs
  • Output frequency range: 34.375MHz to 4400MHz (continuous range)
  • RF output divided by 1, 2, 4, 8, 16, 32, 64
  • Open drain outputs
  • Fractional-N synthesizer (also supports Integer-N mode)
  • 16-bit Integer and 12-bit fractional (16-bit fractional when using the extended registers)
  • 3- or 4-wire SPI interface (compatible with 3.3V and 1.8V)
  • Single 3.3V supply
  • Logic compatibility: 1.8V
  • Integrated high-performance low dropout regulators (LDOs) for excellent power supply noise rejection
  • Programmable output power level: -4dBm to +7dBm
  • Mute function
  • Ultra-low PN for 1.1GHz LO: -143dBc/Hz at 1MHz offset (typical)
  • Lock detect indicators
  • Input reference frequency: 5MHz to 310MHz
  • Power consumption: 380mW (typical) (RF_OUTB disabled)
  • 5mm × 5mm 32-VFQFN package
  • Automatic VCO band selection (Autocal feature)
  • -40 °C to +85 °C ambient operating temperature
  • Supports case temperature ≤ 105 °C operations
  • Supported by the Timing Commander software tool

Comparison

Applications

Applications

  • Wireless infrastructure
  • Test equipment
  • CATV equipment
  • Military and aerospace
  • Wireless LAN
  • Clock generation

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Timing Commander
Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Code Generator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 18.02 MB
Software & Tools - Other Log in to Download ZIP 3.09 MB
2 items

Boards & Kits

Boards & Kits

Models

Videos & Training

IDT 8V97051 Wideband RF Synthesizer/PLL