Overview
Description
The V104 is a 10-bit LVDS receiver is designed to support video data transmission between display engines and video processing engines for television and projector applications. The V104 supports up to WXGA resolutions for plasma, Rear Projection, Front Projection, CRT and LCD applications.
Features
- Wide pixel clock range support: 8 to 90MHz
- Extended operating temperature of -20 to +85C
- On chip PLL requires no external components
- Supports up to WXGA resolution
- Power down mode
- On chip PLL requires no external components
- Compatible with TIA/EIA-644 LVDS standards
- 64-pin TQFP package
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 261 KB | |
Product Change Notice | PDF 788 KB | |
End Of Life Notice | PDF 92 KB | |
Product Change Notice | PDF 385 KB | |
Product Change Notice | PDF 87 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.