Overview
Description
The M2040 is a VCSO (Voltage Controlled SAW Oscillator) based clock generator PLL designed for clock protection, frequency translation and jitter attenuation in fault tolerant computing applications. It features dual differential inputs with two modes of input selection: manual and automatic upon clock failure. The clock multiplication ratios and output divider ratio are pin selectable. External loop components allow the tailoring of PLL loop response.
Features
- Integrated SAW (surface acoustic wave) delay line
- VCSO frequency of 500.00 to 533.3334 MHz
- * outputs VCSO frequency or half
- Pin-configurable dividers
- Loss of Lock (LOL) indicator output
- Narrow Bandwidth control input (NBW Pin)
- Initialization (INIT) input overrides NBW at power-up
- Dual reference clock inputs support LVDS, LVPECL, LVCMOS, LVTTL
- Automatic (non-revertive) reference clock reselection upon clock failure
- controlled PLL slew rate ensures normal system operation during reference reselection
- Acknowledge pin indicates the actively selected reference input
- Dual differential LVPECL outputs
- Low phase jitter of 0.5ps rms, typical (12kHz to 20MHz or 50kHz to 80MHz)
- Industrial temperature available
- Single 3.3V power supply
- Small 9 x 9 mm SMT (surface mount) package
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Product Change Notice | PDF 361 KB | |
End Of Life Notice | PDF 71 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.