Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V65703S75BG circleActive Samples Available |
PBGA | 119 | C | No | Tray | 3 | 21.77 | Get Samples, |
71V65703S75BQG circleActive Samples Available |
CABGA | 165 | C | Yes | Tray | 3 | Get Samples, | |
71V65703S80BG circleActive Samples Available |
PBGA | 119 | C | No | Tray | 3 | 21.77 | Get Samples, |
PBGA | 119 | C | No | Reel | 3 | 20.26 | ||
71V65703S80PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 23.1 | Get Samples, |
TQFP | 100 | I | Yes | Reel | 3 | 20.92 | ||
71V65703S85BQI circleActive Samples Available |
CABGA | 165 | I | No | Tray | 3 | Get Samples, | |
71V65703S85PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 15.63 | Get Samples, |
TQFP | 100 | I | Yes | Reel | 3 | 13.98 |