Overview
Description
The 71V124 3.3V CMOS SRAM is organized as 128K x 8. The JEDEC center power/GND pinout reduces noise generation and improves system performance. All bidirectional inputs and outputs of the 71V124 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.
Features
- JEDEC revolutionary pinout (center power/GND) for reduced noise
- Equal access and cycle times – Commercial: 10/12/15/20ns – Industrial: 10/12/15/20ns
- One Chip Select plus one Output Enable pin
- Inputs and outputs are LVTTL-compatible
- Single 3.3V supply
- Low power consumption via chip deselect
- Available in 32-pin 300- and 400-mil Plastic SOJ, and 32-pin Type II TSOP packages.
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.