The 70T3319 is a high-speed 256K x 18 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70T3319 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 2.5V.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
CABGA | 256 | C | No | Tray | 198.22 | ||
CABGA | 256 | C | No | Reel | 165.2 | ||
CABGA | 256 | I | No | Tray | |||
CABGA | 256 | I | No | Reel | |||
CABGA | 208 | C | No | Tray | 198.75 | ||
CABGA | 208 | C | No | Reel | 165.2 | ||
CABGA | 208 | I | Yes | Tray | |||
CABGA | 208 | I | Yes | Reel | 181.7 | ||
CABGA | 208 | I | No | Tray | 218.61 | ||
CABGA | 208 | I | No | Reel | |||
CABGA | 256 | C | No | Tray | |||
CABGA | 256 | C | No | Reel | 173.44 | ||
CABGA | 208 | C | No | Tray | 208.67 | ||
CABGA | 208 | C | No | Reel | |||
CABGA | 208 | C | Yes | Tray | 208.67 | ||
CABGA | 208 | C | Yes | Reel | 173.44 | ||
CABGA | 256 | C | No | Tray | 218.55 | ||
CABGA | 256 | C | No | Reel | 182.14 |