The 7134 is a high-speed 4K x 8 Dual-Port Static RAM designed to be used in systems where on-chip hardware port arbitration is not needed. This part lends itself to those systems which cannot tolerate wait states or are designed to be able to externally arbitrate or withstand contention when both sides simultaneously access the same Dual-Port RAM location. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
PLCC | 52 | C | Yes | Reel | 3 | 23.05 | ||
7134LA25JGI circleActive Samples Available |
PLCC | 52 | I | Yes | Tube | 3 | 23.83 | Get Samples, |
PLCC | 52 | I | Yes | Reel | 3 | 23.83 | ||
SB | 48 | M | No | Tube | 1 | 250.97 | ||
7134SA55JG circleActive Samples Available |
PLCC | 52 | C | Yes | Tube | 3 | Get Samples, | |
PLCC | 52 | C | Yes | Reel | 3 | 14.72 |