The 70V27 is a high-speed 32K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or wider memory system applications resulting in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by the chip enables (CE0 and CE1) permits the on-chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
70V27L15PFG circleActive Samples Available |
TQFP | 100 | C | Yes | Tray | 3 | 75.56 | Get Samples, |
TQFP | 100 | C | Yes | Reel | 3 | 71.88 | ||
70V27L20PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | 75.56 | Get Samples, |
TQFP | 100 | I | Yes | Reel | 3 | 71.88 | ||
TQFP | 100 | I | Yes | Reel | 3 | 93.45 | ||
70V27L15PFGI circleActive Samples Available |
TQFP | 100 | I | Yes | Tray | 3 | Get Samples, |