Overview

Description

The SLG51002 contains eight compact and customizable low dropout regulators and is designed for high-performance camera modules and other small multi-rail applications.

Benefits

  • GreenPAK™ cost-effective NVM programmable device with integrated high-performance LDOs that enables innovators to integrate many system functions while minimizing component count, board space, and power consumption
  • LDOs exceed the power performance requirements of newer image sensors to help produce the best image quality
  • Helps system designers meet stringent noise budgets
  • Small integrated power solution replaces eight discrete channels to reduce board space
  • Configurable VOUT settings, sequencing, and resources satisfy multiple project requirements to reduce re-design, sourcing, and qualification
  • Users can create a variety of functions and control logic for applications like power sequencing, fault signaling, input conditioning, and glue logic
  • Unique GUI-based development software enables a completely graphical design configuration process

Features

  • GreenPAK flexible mixed-signal programmable ASIC with integrated LDOs
  • 8 channels of LDOs, 5 of them can operate in bypass mode
  • Output current capability up to 1300mA per channel
  • User-configurable settings via I2C and OTP including LDO configurations (output voltage, current limit thresholds, slew rates), matrix interconnect logic, and sequencing
  • 6 user-defined GPIOs to route available internal and external signals. High voltage pins can be supplied by VDDIO for input and output modes.
  • Flexible user-defined supply controller with matrix interconnect logic, delays, GPIOs, and macrocells
  • Package: WLCSP-25 (1.992 mm x 1.992 mm x 0.440 mm, 0.35 mm)

Comparison

Applications

Applications

  • High-end camera module applications
  • Smartphones
  • Digital cameras
  • Security cameras
  • Smart devices with imaging
  • Advanced sensor systems

Documentation

Type Title Date
Datasheet PDF 701 KB
Application Note PDF 919 KB
Manual - Development Tools PDF 1.43 MB
Quick Start Guide PDF 324 KB
Brochure PDF 4.80 MB 简体中文
White Paper PDF 393 KB
Application Note PDF 599 KB
Application Note PDF 2.06 MB
8 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure™ Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Boards & Kits

Boards & Kits

Models