Overview
Description
The 84330B-03 is a general purpose, dual output high frequency synthesizer. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO and output frequency can be programmed using the I2C interface. The output can be configured to divide the VCO frequency by 1, 2, 3, 4, and 6. Additionally, the device supports spread spectrum clocking (SSC) for minimizing Electromagnetic Interference (EMI). The low cycle-cycle jitter and broad frequency range of the 84330B-03 make it an ideal clock generator for a variety of demanding applications which require high performance.
Features
- Fully integrated PLL, no external loop filter requirements
- Two differential 3.3V LVPECL output pairs
- Crystal oscillator interface: 10MHz to 25MHz
- Output frequency range: 41.67MHz to 700MHz
- VCO range: 250MHz to 700MHz
- Parallel or I2C interface for programming M and N dividers during power-up
- Supports Spread Spectrum Clocking (SSC) Center spread: selectable ±0.5%, ±1.0%, ±1.5%, ±2% Up/Down spread: selectable ±0.5%, ±1.0%, ±1.5%, ±2%, 2.5%, 3.%, 3.5%, 4%
- RMS period jitter: 9ps (maximum)
- Cycle-to-cycle jitter: 40ps (maximum)
- 3.3V supply voltage
- 0°C to 70°C ambient operating temperature
- Available in lead-free (RoHS 6) package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 470 KB | |
End Of Life Notice | PDF 218 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 95 KB | |
Product Change Notice | PDF 50 KB | |
Product Change Notice | PDF 36 KB | |
Product Change Notice | PDF 472 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.