Skip to main content

Overview

Description

The SLG55550 is a USB device that combines high speed USB switches with a USB host charger (dedicated charger) identification circuit. The device supports both the latest USB Battery Charging Specification Revision 1.1 including data contact detection and a set resistor bias for Apple compliant devices as well as legacy USB D+/D- short detection using data line pull-up.

Features

  • High Speed USB Switching
  • Low 4.0pF (typ) On Capacitance
  • Low 4.0Ω (typ) On Resistance
  • Low 0.5Ω (typ) On Resistance Flatness
  • 2.8V to 5.5V Supply Range
  • Low 8μA (typ) Supply Current
  • Automatic USB Charger Identification Circuit
  • USB Battery Charging Specification 1.2 compliant
  • Pb-Free / RoHS Compliant
  • Halogen-Free
  • 3 x 3 mm TDFN-10 Package

Comparison

Applications

  • USB Ports/Hubs
  • Notebook PCs
  • Power bank
  • Car charger
  • Universal Wall Charging Adapter

Documentation

Type Title Date
Datasheet PDF 149 KB
End Of Life Notice PDF 104 KB
Other PDF 261 KB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 24 KB
PCB Design Files ZIP 4 KB
2 items

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: