Overview

Description

The 603-38.88-7 is a 38.88MHz 3.2mm x 2.5mm reference crystal that is RoHS compliant and Pb-free.

Features

  • Frequency: 38.880MHz
  • Resonance Mode: Fundamental
  • Frequency Tolerance at 25 °C: ± 20PPM
  • Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 159 KB
1 item

Design & Development

Models