Overview

Description

The 74FCT38075S is a low skew, single input to five output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.

Features

  • Extremely low RMS additive phase jitter: 50fs
  • Low output skew: 50ps
  • Packaged in an 8-pin SOIC and 8-pin DFN
  • Pb (lead) free package
  • Low-power CMOS technology
  • Operating voltages of 1.8 V to 3.3 V
  • Extended temperature range: -40 °C to +105 °C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 207 KB
Application Note PDF 187 KB
Overview PDF 217 KB
Product Change Notice PDF 268 KB
Product Change Notice PDF 611 KB
Product Change Notice PDF 611 KB
Application Note PDF 495 KB
Application Note PDF 442 KB
Application Note PDF 565 KB
9 items

Design & Development

Models

Videos & Training

Low-jitter LVCMOS Fanout Clock Buffers by IDT

This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.