The 70V657 is a high-speed 32K x 36 Asynchronous Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/ SLAVE Dual-Port RAM for 72-bit-or-more word system. Using the IDT MASTER/SLAVE Dual-Port RAM approach in 72-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by the chip enables (either CE0 or CE1) permit the on-chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
70V657S10BFG circleActive Samples Available |
CABGA | 208 | C | Yes | Tray | 3 | 116.45 | Get Samples, |
70V657S10DRG circleActive Samples Available |
PQFP | 208 | C | Yes | Tray | 3 | 143.26 | Get Samples, |
70V657S12BCGI circleActive Samples Available |
CABGA | 256 | I | Yes | Tray | 3 | 136.42 | Get Samples, |
70V657S12BCI circleActive Samples Available |
CABGA | 256 | I | No | Tray | 4 | Get Samples, | |
70V657S12BFI circleActive Samples Available |
CABGA | 208 | I | No | Tray | 3 | 140.57 | Get Samples, |
70V657S12DRGI circleActive Samples Available |
PQFP | 208 | I | Yes | Tray | 3 | Get Samples, |