Overview
Description
Optimized for use in 100V AC systems, the iW3602-30C provides an efficient, low cost solution for LED luminaires at power levels from 3W to 10W.
Incorporating both Dialog's proprietary PrimAccurate™ primary-side control technology and a simplified version of Dialog's proprietary Flickerless™ technology, the iW3602-30C eliminates LED flicker and minimizes the external component count by removing the need for both the traditional opto-coupler and external compensation components, reducing solution size and cost. The iW3602-30C also offers tight control of the LED current, full dimming capability and full functionality when no dimmer is present, including automatic detection when there is no dimmer present and full protection for a variety of possible fault conditions. For applications covering an input voltage range of 100VAC to 230VAC, please see the iW3602.
Part of the protection features integrated into the iW3602-30C is an over-temperature protection circuit that works with an external NTC resistor to reduce the drive to the output LEDs when an over-temperature condition is detected. This feature enables continuous light output while protecting the entire LED driver circuit.
Features
- Optimized for 3W to 10W LED Driver Applications in 100VAC Systems
- Reduced Component Count for Space and Cost Sensitive Applications
- PrimAccurate™ - Isolated Off-Line AC/DC Controller
- Integrates Dialog's Flickerless™ Technology to Remove LED Flicker
- 45Hz to 66Hz Line Frequency Range - 50Hz/60Hz Compatible
- 2% to 100% Wide Dimming Range
- Automatically Detects and Operates without Dimmer
- Quasi-resonant Mode for Optimal Efficiency - 85% (Without Dimmer)
- Low 10uA Start-Up Current
- Fully Protected for Temperature, Over Current, Sense Resistor Short Circuits and LED Open and Short Circuits
- LED Temperature Protection - External NTC Input to Reduce Drive to LEDs in Over Temperature Condition
Comparison
Applications
Applications
- Solid State Lighting Applications up to 10W
- Dimmable LED Luminaires
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.56 MB | |
White Paper | PDF 807 KB | |
White Paper | PDF 843 KB | |
White Paper | PDF 597 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.