Overview

Description

The DA16600 evaluation kits are demonstration and development platforms designed to quickly and easily start developing applications and products using DA16600 Wi-Fi + Bluetooth® Low Energy (LE) modules.

The DA16600 Development Kit assists to effortlessly add both low power Wi-Fi and low power Bluetooth Low Energy functionality to applications. The DA16600MOD-DEVKT contains a host board for the DA16600 Wi-Fi module and a USB port enables easy connection to the PC. The DA16600MOD-DEVKT-P Pro kit consists of the DA16600 host board and a power meter board for detailed power consumption measurements.

Benefits

  • VirtualZero™ DA16200 SoC
  • 802.11n 1x1 low power 2.4GHz
  • Up to 72Mbps, MCS0-7
  • SmartBond TINY™ DA14531 SoC
  • BT5.1 compliant Bluetooth LE
  • Enables year-plus battery life
  • Breakthrough VirtualZero low power technology
  • Virtually no power consumption in sleep state
  • Ultra-low power sensor wake-up
  • Built in, customizable, coexistence algorithms
  • Wi-Fi: Industry leading output power and Rx sensitivity for max range
  • SoC runs full OS and TCP/IP stack on module
  • Provision Wi-Fi connection simply with Bluetooth LE
  • Automatically find and configure new devices with smartphone app
  • Comprehensive networking software stack
    • Secure boot
    • Secure debug
    • Secure asset storage
    • Hardware accelerated
    • TLS
    • Digital certificates
    • Elliptic curve
  • Enables field deployed device firmware updates
  • UART, SPI, ADC, I2C, PWM, I2S, GPIOs, JTAG, and SWD

Applications

Applications

  • Thermostats
  • Door locks
  • Security cameras
  • Video door bells
  • Temperature sensors
  • Smoke detectors
  • Other wireless sensors
  • Garage door openers
  • Pet trackers
  • Asset trackers
  • Home automation
  • Commercial
  • Industrial
  • Residential

Documentation

Type Title Date
Quick Start Guide PDF 6.61 MB
Schematic ZIP 11.68 MB
2 items

Videos & Training

Demonstration of Matter Protocol Using DA16200

Matter is single unified IP-based protocol to securely and robustly connect smart devices with each other, regardless of brand, and across smart home ecosystems.

News & Blog Posts