Evaluation Kit for RA2E2 MCU Group
The EK-RA2E2 evaluation kit enables users to effortlessly evaluate the features of the RA2E2 MCU Group and develop embedded systems applications using Renesas' Flexible...
The RA2E2 Group is RA Family’s entry line single-chip microcontroller based on the 48-MHz Arm® Cortex®-M23 core with Renesas' innovative on-chip peripheral functions. RA2E2 Group offers ultra-low power operation and high speed serial communication with smallest package options of 20-pin and 24-pin QFN and 16-pin wafer-level CSP package, satisfying the needs of cost-sensitive and space-constrained applications. These RA2E2 Group microcontrollers enable extremely cost-effective designs for IoT sensor nodes, portable devices, industrial control, and any battery-operated application that requires developers to cut power consumption, cost and space.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Downloads
Securing Data at Rest Utilizing the Renesas Security MPUSecuring your IP and Protecting Sensitive DataSecurity for the Connected WorldEK-RA2E2 Example Project BundleLow Power Application (Use of ADC, DTC and ELC at Snooze mode) for FPB-RA2E1 and FPB-RA2E2 – Application Project
Secure Bootloader for RA2 MCU Series – Application ProjectConverting Applications from e² studio to IAR or Keil for RA – Application NoteEK-RA2E2 Example Project BundleRA2E2 HS3001 Sensor Device Example – Application ProjectRA2E2 HS3001 Sensor Device Example – Application ProjectRA2E2 ZMOD4410 Sensor Device Example – Application ProjectRA2E2 ZMOD4410 Sensor Device Example – Application ProjectSecuring Data at Rest Utilizing the Renesas Security MPU
|
Software Package | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
11 items
|
The EK-RA2E2 evaluation kit enables users to effortlessly evaluate the features of the RA2E2 MCU Group and develop embedded systems applications using Renesas' Flexible...
RA2E2 Fast Prototyping Board is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent...
This solution is a combination of the ultra-small and low power consumption 32-bit MCU RA2E1 and the ZSSC3240 kit (Sensor Signal Conditioner), and realizes pressure...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Carrier Type |
CPU |
Operating Freq (Max) (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pkg. Dimensions (mm) |
Pitch (mm) |
I/O Ports |
Supply Voltage (V) |
Temp. Range |
External Memory Bus (bit) |
Floating Point Unit |
DMA/DTC |
External Interrupt Pins (#) |
USBFS (host ch/device ch) |
USBHS (host ch/device ch) |
Ethernet |
CAN (ch) |
CAN-FD (ch) |
SCI (ch) |
SPI (ch) |
I2C (#) |
I3C (ch) |
LIN (#) |
SSI (ch) |
QSPI Interface (#) |
OSPI (ch) |
SDHI (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
Camera I/F (Parallel) |
Segment LCD Controller |
Wireless |
IrDA |
32-Bit Enhanced Timer (ch) |
32-Bit Timer (ch) |
16-bit High Res Timer (ch) |
16-bit Enhanced Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Asynchronous General Purpose Timer (ch) |
Watchdog Timer (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
12-Bit D/A Converter (ch) |
8-Bit D/A Converter (ch) |
High-Speed Analog Comparator (ch) |
Low-Power Analog Comparator (ch) |
PGA (ch) |
OPAMP (ch) (#) |
Temperature Sensor (ch) (#) |
RTC |
LVD |
Security & Encryption |
Power-On Reset |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Debug Interface |
Replacement Product |
Replacement Remark |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
R7FA2E2A32DBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 0.7469 | Get Samples, | |||
R7FA2E2A32DNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A32DNJ#BA1 | Switch to full carton products | 3 | 0.7762 | Get Samples, | |
R7FA2E2A32DNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A32DNK#BA1 | Switch to full carton products | 3 | 0.7908 | Get Samples, | |
R7FA2E2A33CBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 0.7908 | Get Samples, | |||
R7FA2E2A33CNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A33CNJ#BA1 | Switch to full carton products | 3 | 0.8201 | Get Samples, | |
R7FA2E2A33CNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A33CNK#BA1 | Switch to full carton products | 3 | 0.8494 | Get Samples, | |
R7FA2E2A34CBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 0.9519 | Get Samples, | |||
R7FA2E2A34CNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A34CNJ#BA1 | Switch to full carton products | 3 | 0.8787 | Get Samples, | |
R7FA2E2A34CNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A34CNK#BA1 | Switch to full carton products | 3 | 0.9226 | Get Samples, | |
R7FA2E2A52DBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 0.8055 | Get Samples, | |||
R7FA2E2A52DNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A52DNJ#BA1 | Switch to full carton products | 3 | 0.8348 | Get Samples, | |
R7FA2E2A52DNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A52DNK#BA1 | Switch to full carton products | 3 | 0.864 | Get Samples, | |
R7FA2E2A53CBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 0.9519 | Get Samples, | |||
R7FA2E2A53CNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A53CNJ#BA1 | Switch to full carton products | 3 | Get Samples, | ||
R7FA2E2A54CBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | Get Samples, | ||||
R7FA2E2A54CNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A54CNJ#BA1 | Switch to full carton products | 3 | 0.9519 | Get Samples, | |
R7FA2E2A54CNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A54CNK#BA1 | Switch to full carton products | 3 | 0.9812 | Get Samples, | |
R7FA2E2A72DBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 0.8787 | Get Samples, | |||
R7FA2E2A72DNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A72DNJ#BA1 | Switch to full carton products | 3 | 0.8933 | Get Samples, | |
R7FA2E2A72DNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A72DNK#BA1 | Switch to full carton products | 3 | Get Samples, | ||
R7FA2E2A73CBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 1.04 | Get Samples, | |||
R7FA2E2A73CNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A73CNJ#BA1 | Switch to full carton products | 3 | 0.9519 | Get Samples, | |
R7FA2E2A73CNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A73CNK#BA1 | Switch to full carton products | 3 | 0.9812 | Get Samples, | |
R7FA2E2A74CBY#HC1 circleActive Samples Available |
N/A | Tape & Reel | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 16 | WLCSP | 2 x 2 x 0.55 | 0.4 | 12 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 1 | 1.011 | Get Samples, | |||
R7FA2E2A74CNJ#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A74CNJ#BA1 | Switch to full carton products | 3 | 1.04 | Get Samples, | |
R7FA2E2A74CNK#AA1 circleActive Samples Available |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 64 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A74CNK#BA1 | Switch to full carton products | 3 | Get Samples, | ||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 16 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 85°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
R7FA2E2A53CNK#AA1 circleActive |
N/A | Bulk (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | R7FA2E2A53CNK#BA1 | Switch to full carton products | 3 | |||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 105°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Tape & Reel | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 20 | QFN | 4 x 4 x 0.8 | 0.5 | 16 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 | ||||||
2037 Dec | Full Carton (Tray) | Arm Cortex-M23 | 48 | 32 | 2 | 8 | No | 24 | QFN | 4 x 4 x 0.8 | 0.5 | 20 | 1.6 - 5.5 | Ta=-40 to 125°C | No | No | 0/1 | 8 | ( 0 / 0 ) | ( 0 / 0 ) | 0 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | No | No | No | 0 | 0 | 0 | 0 | 6 | 0 | 2 | 2 | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | No | Yes | 128-bit Unique ID, AES(128/256), TRNG | Yes | No | Yes | SWD | 3 |
Watch an overview of the tiny, ultra-low power RA2E2 MCUs and see the innovative peripheral functions optimized for cost-sensitive and space-constrained IoT endpoint, wearable, medical, industrial automation and other consumer and home appliance applications. Visit renesas.com/RA2E2 for more details including documentation, samples and evaluation kits.
|
Introducing Industrial Sensing Solutions with IO-Link Communication | Blog Post | Nov 29, 2023 |
|
Let's try to run the temperature/humidity sensor HS3001 with the entry-level microcontroller RA2E2! | Blog Post | May 17, 2023 |
|
Using Example Projects to Support RA MCU Designs | Blog Post | Oct 6, 2022 |
|
Small Prototyping Board Delivers Big Ideas | Blog Post | Jun 8, 2022 |
Flash/RAM | 64kB / 8kB | ● | ● | ● |
---|---|---|---|---|
32kB / 8kB | ● | ● | ● | |
16kB / 8kB | ● | ● | ● | |
Pin Count Package Size Pitch | 16-pin WLCSP 1.87x1.84mm 0.4mm | 20-pin QFN 4x4mm 0.5mm | 24-pin QFN 4x4mm 0.5mm |