Overview
Description
The QS32X2245 provides a set of 16 high-speed CMOS TTL-compatible bus switches in a flow-through pinout. The QS32X2245 includes internal 25 ohm resistors to reduce reflection noise in high speed applications. QuickSwitch devices provide an order of magnitude faster speed than conventional logic devices. The QS32X2245 operates at -40C to +85C.
Features
- Enhanced N channel FET with no inherent diode to Vcc
- Dual '245 function
- 25 ohm resistor for low noise
- Low propagation delay, zero ground bounce
- Undershoot clamp diodes on all switch and control inputs
- TTL-compatible control inputs
- Available in 40-pin QVSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.