BLDC Motor Control Evaluation System for RAJ3060xx Motor Control ICs
This is a kit for evaluating BLDC motor system using the RAJ306010 motor control IC. It consists of a board with RAJ306010 mounted, a small 24V motor, and a connecting...
RAJ306001 is general-purpose motor control IC for 3-phase brushless DC motor applications. The RAJ306001 has a built-in MCU (RL78/G1F) and a pre-driver in a single package. The pre-driver includes 3 half-bridge gate drivers, 5V regulator, a current sense amplifier, Hall IC comparators, back-EMF amplifier, and various protection functions.
Controller Functions
Pre-Driver Function
This is a kit for evaluating BLDC motor system using the RAJ306010 motor control IC. It consists of a board with RAJ306010 mounted, a small 24V motor, and a connecting...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Renesas simplifies safe and highly efficient sensor-less brushless DC motor control design with highly integrated motor control ICs for Industrial and household appliances. The easy-to-use ICs improve motor efficiency by 35%, reduce board size by 50%, and accelerate motor control application development.
News | Apr 1, 2021 | ||
Blog Post | Mar 31, 2021 |