Overview

Description

The 8SLVD1212 is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase noise clock and data signals. The 8SLVD1212 is characterized to operate from a 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVD1212 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and twelve low skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

Features

  • Twelve low skew, low additive jitter LVDS output pairs
  • Two selectable, differential clock input pairs
  • Differential PCLK, nPCLK pairs can accept the following differential input levels: LVDS, LVPECL, CML
  • Maximum input clock frequency: 2GHz (maximum)
  • LVCMOS/LVTTL interface levels for the control input select pins
  • Output skew: 40ps (max)
  • Propagation delay: 310ps (typical)
  • Low additive phase jitter, RMS; fREF = 156.25MHz,
    10kHz to 20MHz: 77fs (typical)
  • Maximum device current consumption (IDD): 213mA
  • 2.5V supply voltage
  • Lead-free (RoHS 6), 40-lead VFQFN packaging
  • -40 °C to 85 °C ambient operating temperature

Comparison

Applications

Documentation

Design & Development

Models