Overview

Description

The ZL2006 is a digital DC-DC controller with integrated MOSFET drivers. Current sharing allows multiple devices to be connected in parallel to source loads with very high current demands. Adaptive performance optimization algorithms improve power conversion efficiency across the entire load range. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL2006 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3 V input to a multi-phase supply operating from a 12 V input. The ZL2006 eliminates the need for complicated power supply managers as well as numerous external discrete components. All operating features can be configured by simple pinstrap/ resistor selection or through the SMBus™ serial interface. The ZL2006 uses the PMBus™ protocol for communication with a host controller and the Digital- DC bus for communication between other Zilker Labs devices.

Features

  • Power Conversion
  • Efficient synchronous buck controller
  • Adaptive light load efficiency optimization
  • 3 V to 14 V input range
  • 0.54 V to 5.5 V output range (with margin)
  • ±1% output voltage accuracy
  • Internal 3 A MOSFET drivers
  • Fast load transient response
  • Current sharing and phase interleaving
  • Snapshot™ parameter capture
  • RoHS compliant (6 x 6 mm) QFN package Power Management
  • Digital soft start / stop
  • Precision delay and ramp-up
  • Power good / enable
  • Voltage tracking, sequencing, and margining
  • Voltage / current / temperature monitoring
  • I2C/SMBus interface, PMBus compatible
  • Output voltage and current protection
  • Internal non-volatile memory (NVM)

Comparison

Applications

Applications

  • Servers / storage equipment
  • Telecom / datacom equipment
  • Power supplies (memory, DSP, ASIC, FPGA)

Documentation

Design & Development

Boards & Kits

Boards & Kits

Models