1A Standard Buck PWM Regulator Evaluation Board
The ISL85001EVAL1Z evaluation board is used to demonstrate the performance of the ISL85001 standard buck regulator and is intended for use by individuals with...
The ISL85001 is a high-performance, simple output controller that provides a single, high frequency power solution for a variety of point-of-load applications. The ISL85001 integrates a 1A standard buck PWM controller and switching MOSFET. The PWM controller in the ISL85001 drives an internal switching N-channel power MOSFET and requires an external Schottky diode to generate an output voltage from 0.6V to 19V. The integrated power switch is optimized for excellent thermal performance for up to 1A of output current. The standard buck input voltage range supports a fixed 5V or variable 5.5V to 25V range. The PWM regulator switches at a fixed frequency of 500kHz and utilizes simple voltage mode control with input voltage feed-forward to provide flexibility in component selection and minimize solution size. Protection features include overcurrent, undervoltage and thermal overload protection integrated into the IC. The ISL85001 power-good signal output indicates loss of regulation on the PWM output. ISL85001 is available in a small 4mm x 3mm Dual Flat No-Lead (DFN) package.
The ISL85001EVAL1Z evaluation board is used to demonstrate the performance of the ISL85001 standard buck regulator and is intended for use by individuals with...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL85001IRZ circleActive Samples Available
shopping_cart
Buy Now
|
DFN | Tube | 2.932 | Get Samples, |
ISL85001IRZ-T circleActive Samples Available |
DFN | Reel | Get Samples, |