Overview

Description

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.

Features

  • Up to 0.7 A current drive available
  • On-chip bias resistor
  • Low power consumption during drive

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 451 KB 日本語
Product Change Notice PDF 116 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
7 items

Design & Development

Models