Overview

Description

Support is limited to customers who have already adopted these products.

The 2SA1645 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching power supplies, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.

Features

  • Fast switching speed
  • Low collector-to-emitter saturation voltage: VCE(sat) = −0.3 V MAX. @IC = −4 A

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 259 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models