Overview
Description
The PS2701A-1 is an optically coupled isolator containing a Gallium Arsenide (GaAs) light emitting diode and an NPN silicon phototransistor to realize an excellent cost performance. This package is an SOP (Small Outline Package) type and has a shield effect to cut off ambient light. It is designed for high-density mounting applications.
Features
- High isolation voltage (BV = 3750Vrms)
- SOP (Small Outline Package) type
- Ordering number of taping product: PS2701A-1-F3: 3500 pcs/reel
- Pb-Free product
- Safety standards
- UL approved: UL1577, Single protection
- CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation
- BSI approved: BS EN 62368-1, Basic/Supplementary insulation
- SEMKO approved: EN 62368-1, IEC 62368-1, Basic/Supplementary insulation
- NEMKO approved: EN 62368-1, Basic/Supplementary insulation
- FIMKO approved: EN 62368-1, Basic/Supplementary insulation
- DEMKO approved: EN 62368-1, Basic/Supplementary insulation
- VDE approved: DIN EN 60747-5-5 (Option)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 5.11 MB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 190 KB | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Product Change Notice | PDF 755 KB 日本語 | |
Product Change Notice | PDF 465 KB 日本語 | |
Application Note | PDF 957 KB | |
9 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.