Overview

Description

The RJU1CF03DWA is a high-performance fast recovery diode with a forward current of 30A, forward voltage of 2V to 2.7V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 70ns recovery time.

Features

  • Low forward voltage: VF = 2.0V typ. (at IF = 30A, Tc = 25 °C)
  • Fast recovery (soft recovery): trr = 70ns typ. (at IF = 30A, di/dt = 1500A/µs, Tc = 25 °C)

Comparison

Applications

Applications

  • Inverters

Documentation

Type Title Date
Datasheet PDF 113 KB
1 item

Design & Development

Models