Overview
Description
Support is limited to customers who have already adopted these products.
The µPA1918 is a switching device, which can be driven directly by a 4. 0 V power source. This device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
Features
- 4.0 V drive available
- Low on-state resistance RDS(on)1 = 143 mΩ MAX. (VGS = –10 V, ID = –2.0 A) RDS(on)2 = 179 mΩ MAX. (VGS = –4.5 V, ID = –2.0 A) RDS(on)3 = 190 mΩ MAX. (VGS = –4.0 V, ID = –2.0 A)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 200 KB 日本語 | |
Guide | PDF 2.65 MB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.