Overview
Description
Support is limited to customers who have already adopted these products.
The µPA1914 is a switching device which can be driven directly by a 4 V power source. The µPA1914 features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
Features
- Can be driven by a 4 V power source
- Low on-state resistance RDS(on)1 = 57 mΩ MAX. (VGS = –10 V, ID = –2.5 A) RDS(on)2 = 86 mΩ MAX. (VGS = –4.5 V, ID = –2.5 A) RDS(on)3 = 96 mΩ MAX. (VGS = –4.0 V, ID = –2.5A)
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 195 KB | |
Guide | PDF 2.65 MB | |
End Of Life Notice | PDF 1.32 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.