Quad General Purpose Micropower, RRIO Op Amp Evaluation Board
The ISL28414TSSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28414 quad,...
The ISL28414 is a quad channel general purpose micropower, rail-to-rail input and output operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28414 device to be an excellent general purpose op amp for a wide range of applications. The ISL28414 is available in the TSSOP14 and SOIC14 packages and operates across the extended temperature range of -40 °C to +125 °C.
The ISL28414TSSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28414 quad,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL28414FBZ circleActive Samples Available
shopping_cart
Buy Now
|
SOICN | Tube | 2 | 1.013 | Get Samples, |
ISL28414FBZ-T13 circleActive |
SOICN | Reel | 2 | ||
ISL28414FBZ-T7 circleActive |
SOICN | Reel | 2 | ||
ISL28414FVZ circleActive Samples Available
shopping_cart
Buy Now
|
TSSOP | Tube | 2 | Get Samples, | |
ISL28414FVZ-T13 circleActive |
TSSOP | Reel | 2 | ||
ISL28414FVZ-T7 circleActive |
TSSOP | Reel | 2 |