Overview

Description

The F0110 is a dual path 1500MHz to 2300MHz High Gain / Ultra-Low Noise Amplifier used in receiver applications.
 
The F0110 LNA is operated as a balanced amplifier where the inputs and outputs are combined via external 90° couplers and provides 18dB of gain. The device uses a single 5V supply and 120mA typical of total ICC.
 
The F0110 is packaged in a 4 x 4 mm, 16-pin VFQFPN with 50Ω single-ended RF input and output impedances for ease of integration into the signal path.
 

Features

  • 1500MHz to 2300MHz operating range
  • 18.5dB typical gain
  • Less than 0.6dB NF
  • 50Ω single-ended input/output impedances
  • +5V power supply
  • ICC = 55mA per channel
  • Independent channel standby modes for power savings
  • 1.8V logic standby control
  • Operating temperature (TEP) range: -40°C to +105°C
  • 4 × 4 mm, 16-VFQFPN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 778 KB
Guide PDF 2.24 MB
Product Change Notice PDF 550 KB
Product Brief PDF 983 KB
Product Brief PDF 506 KB
5 items

Design & Development

Boards & Kits

Boards & Kits

Models

IDT RF Product Benefits Overview

Hello, my name is Dan Terlep. I'm a Product Definer in IDT's RF group. What I'm going to talk about are some of the customer benefits of IDT's technical innovations used in RF products. These are unique innovations that differentiate our products from competitive parts. Up to 10x improvement in RF performance can be obtained when using these devices in your designs. This technology is highly desired by equipment vendors and is protected by patents.

Glitch-free technology essentially eliminates the transient overshoot that can occur during mSv attenuation state transitions of standard digital step attenuators. Flat-noise technology maintains near constant noise performance [inaudible 00:00:48] reduced in our variable gain amplifiers, thus optimizing system level signal-to-noise performance. Zero-distortion technology practically eliminates intermodulation distortion in our RF mixers and amplifiers, enhancing the system's quality of service. Kz refers to constant impedance technology, which has implemented a new line of RF switches that allows 'hot switching' in TDD systems.

Additional benefits of using IDT's RF solutions include: enable screen networks with minimal power consumption; allow scaling from macrocells to microcells using the same device with reduced voltage, reduced current, or both; improves reliability by replacing gallium arsenite with silicon; improves data throughput by optimizing signal-to-noise performance and overall dynamic range; tolerates higher operating temperature than competitive devices.

Note that IDT's RF cards are used by all major cellular 3G and 4G equipment manufacturers for systems deployed all over the world. IDT's advanced RF portfolio using these technologies includes: mixers, digital step attenuators, RF switches, variable gain amplifiers, and modulators. These are silicon monolithic devices offered in QFN packages.

In summary, IDT's RF portfolio replaces gallium arsenite parts, results in higher reliability, provides better signal-to-noise performance, faster settling times, eliminates glitching and third-order intermodulation distortion, reduces DC power consumption, and operates at higher temperatures. Thank you for your time, and please make sure to visit IDT's RF website for a more complete look at our product portfolio. For additional information and support, please use the email shown.