Overview

Description

The 9FGV1001 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1001 provides four non-spread-spectrum copies of a single output frequency and  two copies of the crystal reference input.  Two select pins allow for hardware selection of the desired configuration, or two I²C bits allow easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.

Features

  • PCIe Gen1–5 compliant
  • PCIe Gen5 Common Clock jitter < 80fs RMS
  • 261fs RMS typical phase jitter at 156.25MHz (12kHz–20MHz)
  • 4 programmable output pairs plus 2 LVCMOS REF outputs
  • 1 integer output frequency per configuration
  • 1MHz–325MHz output frequency (LVDS or LP-HCSL)
  • 1MHz–200MHz output frequency (LVCMOS)
  • 1.8V to 3.3V core VDD
  • Individual 1.8V to 3.3V VDDO for each programmable output pair
  • Supports HCSL, LVDS and LVCMOS I/O standards
  • Supports AC-coupled LVPECL and CML logic – see AN-891
  • 4 × 4 mm 24-VFQFPN and 24-LGA packages with 50MHz integrated crystal option
  • Supported by Timing Commander™ software

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software ZIP 9.27 MB
Software & Tools - Other ZIP 3.89 MB
2 items

Boards & Kits

Boards & Kits

Models