Overview

Description

The EXP8602 is a GaAs MMIC power amplifier designed for 50-Ohm systems, and specified for operation in the 81 to 86 GHz range of E-Band. The EXP8602 enables delivery of 23dBm RF output power when driven to 3dB of gain compression and maintains good linearity well below the onset of gain compression. Typical small-signal gain is 19dB with flatness of ±0.75dB over a 1.25GHz window. DC power consumption is as low as 2.2W. The EXP8602 also provides a built-in E-Band power detector and internally de-couples DC from RF input and output ports to simplify system level design.

Features

  • 81 to 86 GHz frequency range
  • 19dB nominal gain
  • 32.5dBm nominal IP3
  • 21.5dBm nominal P-1dB
  • 23dBm nominal P-3dB
  • 4V, 550mA nominal quiescent drain bias
  • 4.17mm × 1.87mm die size

Comparison

Applications

Documentation

Type Title Date
Product Brief PDF 536 KB
Guide PDF 2.24 MB
End Of Life Notice PDF 1.11 MB
3 items

Design & Development

Models