This 28-bit 1:2, or 26-bit 1:2 and 4-bit 1:1, registering clock driver with parity is designed for 1.25V, 1.35V and 1.5V VDD operation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.41 MB | |
Overview | PDF 515 KB | |
Product Change Notice | PDF 27 KB | |
Product Change Notice | PDF 33 KB | |
4 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
SSTE32882KB1AKG circleActive Samples Available |
CABGA | 176 | C | Yes | Tray | 3 | Get Samples, | |
SSTE32882KB1AKG8 circleActive Samples Available |
CABGA | 176 | C | Yes | Reel | 3 | Get Samples, |