Overview

Description

The UPA1951TE is a Pch Dual Power Mosfet -12V -2.5A 88Mohm 6Pin Tmm/Sc-95.

Features

  • 1.8 V drive available
  • Low on-state resistance
    RDS(on)1 = 88 mΩ MAX. (VGS = −4.5V, ID = −1.5 A)
    RDS(on)2 = 114 mΩ MAX. (VGS = −3.0 V, ID = −1.5 A)
    RDS(on)3 = 133 mΩ MAX. (VGS = −2.5 V, ID = −1.5 A)
    RDS(on)4 = 234 mΩ MAX. (VGS = −1.8 V, ID = −1.0 A)
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Datasheet PDF 203 KB 日本語
    2 items

    Design & Development

    Models