ISL55015IEZ-EVAL
MMIC Silicon Bipolar Broadband Amplifier Evaluation Board
The ISL55015IEZ-EVAL evaluation board is used to evaluate the ISL55015 MMIC silicon bipolar broadband amplifier.
The ISL55015 is a high performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance.
They are an ideal choice for DVB-S LNB cable receiver applications.Key Features
- Input impedance of 75Ω
- Output impedance of 50Ω
- Gain of 13.5dB at 1GHz
- Noise figure of 4.8dB at 2GHz
- OIP3 of 31dBm at 1GHz
- Low input and output return losses
- Pb-free (RoHS compliant)
Applications
- LNB and LNB-T (HDTV) amplifiers
- IF gain blocks for satellite and terrestrial STBs
- PA driver amplifiers
- Wireless data, satellites
- Bluetooth/WiFi
- Satellite locators and signal strength meters
Related Product
Tool Information
No data found.
No product that matches the specified status or spec was found.
Please contact Renesas Electronics support